Siemens is pleased to announce an upgrade to its weighing technology portfolio to include two complete packages for standalone applications: The new weighing terminals SIWAREX WT231 for non-automatic scales and SIWAREX WT241 for belt scales and solids flow meters combine weighing electronics and touch panel in a single unit. The two new weighing terminals can be set up as a standalone solution with the utmost speed and simplicity, and using an RS485 Modbus RTU interface they also allow integration into any commonly used control environment.
Due to its extensive diagnostic capability and limit value control, the SIWAREX WT231 weighing terminal with integrated WP231 weighing module can be used in industries demanding a high degree of accuracy, like food and beverage production, pharmaceutical, and chemical industries. Its primary applications include bin weighing and platform scales.
The SIWAREX WT241 weighing terminal with integrated weighing module WP241 for belt scales offers not only a high level of measurement accuracy but also an array of supplementary functions. Six totalizers determine the required material quantity. In addition, a simulation mode for belt speeds and belt loads enables a fully-fledged application test – even without the scale or speed sensor connected.
The two new weighing terminals are equipped with a 4-inch touch panel and a high-resolution TFT widescreen color display. They provide valuable support to users in the form of intuitive operation as well as rapid parameterization and commissioning.
To learn more about the SIWAREX weighing terminals, please click here.